??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090628 - A 10 -25
Bill of material
PHOENIX CONTACT 1090628
Product number of the Manufacturer
1090628
Short Description
Ferrule
Long Description
Ferrule, length: 25 mm, color: silver
Manufacturer Type Description
A 10 -25
Preview
International product number
4055626901244
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
127
Without halogens
No
Insulation present
No
Surface
galvanic/electrolytic zinc plated
Type of surface
Tin-plated
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
GTIN
4055626901244
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, length: 25 mm, color: silver
Product type
A 10 -25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
500
Quantity Scale
500
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part