??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090618 - PT 10-HESILED 24 (6,3X32)
Bill of material
PHOENIX CONTACT 1090618
Product number of the Manufacturer
1090618
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, connection method: Push-in connection, cross section:  0.5 mm²- 16 mm², color: gray
Manufacturer Type Description
PT 10-HESILED 24 (6,3X32)
Preview
rated voltage
24 V
Min. line cross section, rigid
0.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.820 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
10.200 mm
color
Grey
length
88.900 mm
net weight
0.038 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
Design
swiveling
Design of safety block
Miniature fuses 6,3x32mm
GTIN
4055626898391
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 6,3 x 32, nom. voltage: 24 V, nominal current: 10 A, connection method: Push-in connection, cross section:  0.5 mm²- 16 mm², color: gray
Product type
PT 10-HESILED 24 (6,3X32)
GLN of manufacturer
4063151
International product number
4055626898391
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
36
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models