??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090390 - SAC-5P-M12MS/ 5,0-817/M12FS YE
Bill of material
PHOENIX CONTACT 1090390
Product number of the Manufacturer
1090390
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, yellow, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 5 m
Manufacturer Type Description
SAC-5P-M12MS/ 5,0-817/M12FS YE
Preview
International product number
4055626901473
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
48 V
rated current
4 A
Application standards
not available
certificate/approval
cULus Listed, EAC-RoHS
Pole number
5
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
No
Status display present
No
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
Yes
Design of the electrical connection (head 1)
M12
Use for product
Color of coat
yellow
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.340 mm^2
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626901473
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 5-position, PUR halogen-free, welding sputter-resistant, yellow, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 5 m
Product type
SAC-5P-M12MS/ 5,0-817/M12FS YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat