Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
10901-04-301
norelem
Assembly system
10000 Covers for aluminium profiles Aluminium profiles Classification systems Special element for aluminium profiles Connector for aluminium profiles
Lean tube connector Ø30 type I
Powered by
CAD모델 선택
{norelem/montagesysteme/gruppe_10000/lean_rohrverbinder/10901-04_asmtab.prj},{NB=10901-04-301},{BEST=10901-04-301},{PROFIL=Ø 30},{ESD=ja},{PASSADK=10901-99-301},{GEW=0.1090},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495917580},{TYP=1.000},{FILTER=NORELEM,},{PPATH=10901-04_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
norelem
Description
10901-04 - T connector Ø30 with connection to type I slot 8 with rotation lock
Bill of material
10901-04-301
Order No.
10901-04-301
Profile
Ø 30
mm
ESD electrostatic discharging
yes
Matching end cap
10901-99-301
Approx. weight
0.1090
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
76169951
EAN-Nr. norelem
4059495917580
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성