??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1089344 - UM-2KS50/32R/SI/J/DO24V/P/YCS
Bill of material
PHOENIX CONTACT 1089344
Product number of the Manufacturer
1089344
Short Description
Active module
Long Description
32-channel, 24 V DC output relay module with screw connection and redundant, 50-pos. system connection, fuse and jumper in every output circuit, for Yokogawa ADV551 and ADV561, positive switching
Manufacturer Type Description
UM-2KS50/32R/SI/J/DO24V/P/YCS
Preview
International product number
4055626892627
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
rated voltage
24 V
rated current
0.007 A
Application standards
EN 60664-1
width
217.4 mm
height
127.5 mm
net weight
0.920 kg
depth
60.5 mm
Pole number
2
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4055626892627
Manufacturer product designation
Active module
Manufacturer product description
32-channel, 24 V DC output relay module with screw connection and redundant, 50-pos. system connection, fuse and jumper in every output circuit, for Yokogawa ADV551 and ADV561, positive switching
Product type
UM-2KS50/32R/SI/J/DO24V/P/YCS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85364900
Country of origin
DE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型