??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088939 - PTTBV 4-PV
Bill of material
PHOENIX CONTACT 1088939
Product number of the Manufacturer
1088939
Short Description
Double-level terminal block
Long Description
Double-level terminal block, nom. voltage: 800 V, nominal current: 28 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTTBV 4-PV
Preview
International product number
4055626891835
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
rated voltage
800 V
Rated current [In] for the power loss specification
28 A
Min. line cross section, rigid
0.200 mm^2
rated current
28 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.200 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
56 mm
color
Grey
length
99.500 mm
Assembly type
Top-hat rail TH35
net weight
0.019 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
GTIN
4055626891835
Manufacturer product designation
Double-level terminal block
Manufacturer product description
Double-level terminal block, nom. voltage: 800 V, nominal current: 28 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTTBV 4-PV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드