??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088748 - D-PTV 2,5/4-QUATTRO
Bill of material
PHOENIX CONTACT 1088748
Product number of the Manufacturer
1088748
Short Description
End cover
Long Description
End cover, length: 69.2 mm, width: 2.2 mm, height: 69.2 mm, color: gray
Manufacturer Type Description
D-PTV 2,5/4-QUATTRO
Preview
Combustibility class
V0
color
Grey
height
69.571527 mm
net weight
0.003 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626890173
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 69.2 mm, width: 2.2 mm, height: 45.7 mm, color: gray
Product type
D-PTV 2,5/4-QUATTRO
GLN of manufacturer
4063151
International product number
4055626890173
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models