??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088692 - IPD W 5P2,5 F M25 GY
Bill of material
PHOENIX CONTACT 1088692
Product number of the Manufacturer
1088692
Short Description
Panel feed-through
Long Description
Panel feed-through, Push-in connection, number of positions: 4+PE, 600 V, 17.5 A, gray, assembly thread: M25, Push-in connection
Manufacturer Type Description
IPD W 5P2,5 F M25 GY
International product number
4055626891071
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP66
rated voltage
600 V
rated current
17.500 A
Application standards
not available
certificate/approval
not available
length
43.450 mm
width
32.998247 mm
height
32.998247 mm
net weight
0.022 kg
Pole number
5
Type of interlock
Snap-in
color of housing
Grey
Material of the contact
Cu
Without halogens
No
Degree of soiling
3
Rated surge voltage
6 kV
Design
connector
connection type of process connection
Push-in connection
interlockable
No
mechanical coding present
Yes
color coding/contact insert
Grey
built-in version
built-in part/plug-in connection
connection cross section (fine-strand)
2.500 mm^2
connection cross section (solid-core)
2.500 mm^2
number of connections per pole
1
surface finish contacts
Silver-plated
thread connection size
M25
pole codification
1, 2, 3, N, PE
max. resistance to a continuous temperature
100 °C
GTIN
4055626891071
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, Push-in connection, number of positions: 4+PE, 600 V, 17.5 A, gray, assembly thread: M25, Push-in connection
Product type
IPD W 5P2,5 F M25 GY
URI of the product
http://www.phoenixcontact.com/product/1088692
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models