??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088686 - IPD W 5P2,5 F M25 BK
Bill of material
PHOENIX CONTACT 1088686
Product number of the Manufacturer
1088686
Short Description
Panel feed-through
Long Description
Panel feed-through, Push-in connection, number of positions: 4+PE, 600 V, 17.5 A, black, assembly thread: M25, Push-in connection
Manufacturer Type Description
IPD W 5P2,5 F M25 BK
International product number
4055626891019
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part