??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088502 - D-PT 2,5-MT-CLT
Bill of material
PHOENIX CONTACT 1088502
Product number of the Manufacturer
1088502
Short Description
End cover
Long Description
End cover, length: 98.6 mm, width: 2.2 mm, height: 98.6 mm, color: gray
Manufacturer Type Description
D-PT 2,5-MT-CLT
Preview
International product number
4055626890319
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
98.6 mm
net weight
0.0036 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626890319
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 98.6 mm, width: 2.2 mm, height: 98.6 mm, color: gray
Product type
D-PT 2,5-MT-CLT
URI of the product
http://www.phoenixcontact.com/product/1088502
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD