??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088498 - PT 10-FSI/C
Bill of material
PHOENIX CONTACT 1088498
Product number of the Manufacturer
1088498
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Flat, fuse type: C, nom. voltage: 400 V, nominal current: 25 A, connection method: Push-in connection, Rated cross section: 10 mm², cross section:  0.5 mm²- 16 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
PT 10-FSI/C
Preview
International product number
4055626889559
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
400 V
Min. line cross section, rigid
0.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.820 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
10.200 mm
color
Black
length
88.900 mm
Assembly type
Top-hat rail TH35
net weight
0.031212 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
Design
pluggable
GTIN
4055626889559
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Flat, fuse type: C, nom. voltage: 400 V, nominal current: 25 A, connection method: Push-in connection, Rated cross section: 10 mm², cross section:  0.5 mm²- 16 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
PT 10-FSI/C
URI of the product
http://www.phoenixcontact.com/product/1088498
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models