??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088173 - SAC-6P-DTMS-5P-M12FS P
Bill of material
PHOENIX CONTACT 1088173
Product number of the Manufacturer
1088173
Short Description
Adapter
Long Description
Adapter, 5-position, Plug straight DEUTSCH DT04-6P, on Socket straight M12, coding: A
Manufacturer Type Description
SAC-6P-DTMS-5P-M12FS P
Preview
International product number
4055626887739
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101, SAE J2030
Min. operating temperature
-40 °C
Max. operating temperature
105 °C
certificate/approval
not available
net weight
0.014 kg
Degree of protection (IP), mounted
IP69K
max. operating ambient temperature
105 °C
Degree of soiling
1
Coding (head 1)
A-coded
screened
No
Material used for the thread ring
Plastic
Sensor/actuator adapter design
Simple
GTIN
4055626887739
Manufacturer product designation
Adapter
Manufacturer product description
Adapter, 5-position, Plug straight DEUTSCH DT04-6P, on Socket straight M12, coding: A
Product type
SAC-6P-DTMS-5P-M12FS P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models