??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087973 - EV-T2HPCC-DC400A-6,0M50ECBK11L
Bill of material
PHOENIX CONTACT 1087973
Product number of the Manufacturer
1087973
Short Description
DC charging cable
Long Description
CHARX connect professional, HPC DC charging cable, with cooled vehicle charging connector and cooled cable, for charging electric vehicles (EV) with direct current (DC), with replaceable mating face frame, with replaceable mating face frame and replaceable DC power contacts, with left-hand angled panel feed-through, with digital temperature sensors, HPC CCS type 2, IEC 62196-3-1, HPC-Line, PHOENIX CONTACT logo, cable: 6 m, black, straight
Manufacturer Type Description
EV-T2HPCC-DC400A-6,0M50ECBK11L
Preview
International product number
4055626885476
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
Application standards
IEC 62196-3-1
Nominal current
400 A
nominal voltage
1000 V
Current type
DC
length of the cable
6 m
Charging mode
Mode 4
Number of communication conductors
2
With temperature sensor
No
GTIN
4055626885476
Manufacturer product designation
DC charging cable
Manufacturer product description
CHARX connect professional, HPC DC charging cable, with cooled vehicle charging connector and cooled cable, for charging electric vehicles (EV) with direct current (DC), with replaceable mating face frame, with replaceable mating face frame and replaceable DC power contacts, with left-hand angled panel feed-through, with digital temperature sensors, HPC CCS type 2, IEC 62196-3-1, HPC-Line, PHOENIX CONTACT logo, cable: 6 m, black, straight
Product type
EV-T2HPCC-DC400A-6,0M50ECBK11L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models