??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087122 - FOC-17P24-17P24-GL03/170
Bill of material
PHOENIX CONTACT 1087122
Product number of the Manufacturer
1087122
Short Description
Connecting cable
Long Description
M17 MPO series with preassembled FO plug assembly: 24-pos. plug-plug, multimode fiberglass G62.5/125 µm OM1, with screw connection, length of FO cable: 170 m, IP67 degree of protection after being inserted, fixed installation in cable ducts, underground cable ducts, and cable protection pipes for indoor/outdoor use
Manufacturer Type Description
FOC-17P24-17P24-GL03/170
Preview
International product number
4055626882741
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
57
max. ambient temperature during operating phase
85 °C
min. ambient temperature during operating phase
-40 °C
Color of coat
Black
halogen free (according to EN 50267-2-2)
Yes
Without halogens as in EN 50267-2-3
No
Number of fibers
0
Outer diameter of the cable
8.300 mm
Flame resistant according to standard
No
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
GTIN
4055626882741
Manufacturer product designation
Connecting cable
Manufacturer product description
M17 MPO series with preassembled FO plug assembly: 24-pos. plug-plug, multimode fiberglass G62.5/125 µm OM1, with screw connection, length of FO cable: 170 m, IP67 degree of protection after being inserted, fixed installation in cable ducts, underground cable ducts, and cable protection pipes for indoor/outdoor use
Product type
FOC-17P24-17P24-GL03/170
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part