您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1087116
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Communication cable
Fiber optic cable
Powered by
CAD模型選擇
{phoenix_contact/27/06/18/03/1087116.prj},{NB=1087116},{MANUID=1087116},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85447000},{DESCSHORT=Connecting cable},{DESCLONG=M17 MPO series with preassembled FO plug assembly: 24-pos. plug-plug, multimode fiberglass G62.5/125 µm OM1, with screw connection, length of FO cable: 200 m, IP67 degree of protection after being inserted, fixed installation in cable ducts, underground cable ducts, and cable protection pipes for indoor/outdoor use},{MANUTYPEDESC=FOC-17P24-17P24-GL03/200},{INTNO=4055626882628},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=57},{COO=CN},{DEEPLINK=Deeplink},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087116 - FOC-17P24-17P24-GL03/200
Bill of material
PHOENIX CONTACT 1087116
Product number of the Manufacturer
1087116
Short Description
Connecting cable
Long Description
M17 MPO series with preassembled FO plug assembly: 24-pos. plug-plug, multimode fiberglass G62.5/125 µm OM1, with screw connection, length of FO cable: 200 m, IP67 degree of protection after being inserted, fixed installation in cable ducts, underground cable ducts, and cable protection pipes for indoor/outdoor use
Manufacturer Type Description
FOC-17P24-17P24-GL03/200
International product number
4055626882628
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
57
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
CN
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作