??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087114 - FOC-17S4-LCD2-GF01/2
Bill of material
PHOENIX CONTACT 1087114
Product number of the Manufacturer
1087114
Short Description
Connecting cable
Long Description
M17 series with preassembled FO socket assembly: 4-pos. M17 socket, LC duplex on the other end, 2 m long, multimode fiberglass G62.5/125 µm OM1, IP67 degree of protection after being inserted, fixed installation for indoor use
Manufacturer Type Description
FOC-17S4-LCD2-GF01/2
Preview
International product number
4055626882086
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
57
max. ambient temperature during operating phase
70 °C
min. ambient temperature during operating phase
-20 °C
halogen free (according to EN 50267-2-2)
Yes
Without halogens as in EN 50267-2-3
No
Number of fibers
0
Flame resistant according to standard
No
radiological resistance against UV radiation
No
Number of fibers per conductor
0
Strain relief present
Yes
metal-free cable
Yes
Protection from rodents
No
GTIN
4055626882086
Manufacturer product designation
Connecting cable
Manufacturer product description
M17 series with preassembled FO socket assembly: 4-pos. M17 socket, LC duplex on the other end, 2 m long, multimode fiberglass G62.5/125 µm OM1, IP67 degree of protection after being inserted, fixed installation for indoor use
Product type
FOC-17S4-LCD2-GF01/2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part