??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087111 - FOC-17S24-LCD12-GF03/1
Bill of material
PHOENIX CONTACT 1087111
Product number of the Manufacturer
1087111
Short Description
Connecting cable
Long Description
Connecting cable, degree of protection: IP65/IP67, cable length: 1 m
Manufacturer Type Description
FOC-17S24-LCD12-GF03/1
International product number
4055626882574
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
57
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
CN
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част