??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087110 - FOC-17S24-LCD12-GF03/2
Bill of material
PHOENIX CONTACT 1087110
Product number of the Manufacturer
1087110
Short Description
Connecting cable
Long Description
Connecting cable, degree of protection: IP65/IP67, cable length: 2 m
Manufacturer Type Description
FOC-17S24-LCD12-GF03/2
International product number
4055626882079
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
57
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part