??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1087107 - FOC-17S4-ST:A4-GF01/2
Bill of material
PHOENIX CONTACT 1087107
Product number of the Manufacturer
1087107
Short Description
Connecting cable
Long Description
M17 series with preassembled FO socket assembly: 4-pos. M17 socket, ST on the other end, 2 m long, multimode fiberglass G62.5/125 µm OM1, IP67 degree of protection after being inserted, fixed installation for indoor use
Manufacturer Type Description
FOC-17S4-ST:A4-GF01/2
International product number
4055626882260
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
57
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part