??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086848 - WMS-2 HF 12,7 (30X20)RL YE
Bill of material
PHOENIX CONTACT 1086848
Product number of the Manufacturer
1086848
Short Description
Shrink sleeve
Long Description
Shrink sleeve, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, perforated, mounting type: slide-on, cable diameter range: 6.4 ... 12.7 mm, lettering field size: 30 x 20 mm, Number of individual labels: 1000
Manufacturer Type Description
WMS-2 HF 12,7 (30X20)RL YE
Preview
International product number
4055626881652
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
20 mm
color
yellow
length
30 mm
Assembly type
plug in module
net weight
0.022 kg
Marking process
Thermal transfer for rolls
type of delivery
Castor
Number of units per delivery form
1000
Without halogens
Yes
material
Polyolefine
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
UV resistance
ISO 4892-2:2013-03 (following)
max. relative humidity (operation)
50 %
max. storage temperature
23 °C
min. storage temperature
23 °C
Min. relative humidity (storage)
50 %
max. relative humidity (storage)
50 %
min. relative humidity (operation)
50 %
Min. cable diameter
6.400 mm
max. cable diameter
12.700 mm
Max. diameter of conductors
12.700 mm
Min. diameter of conductors
6.400 mm
shrink rate
2:1
GTIN
4055626881652
Manufacturer product designation
Shrink sleeve
Manufacturer product description
Shrink sleeve, Roll, yellow, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLLMASTER 300/600, THERMOMARK ROLL X1, THERMOMARK ROLL, THERMOMARK ROLL 2.0, THERMOMARK W, THERMOMARK X1.2, perforated, mounting type: slide-on, cable diameter range: 6.4 ... 12.7 mm, lettering field size: 30 x 20 mm, Number of individual labels: 1000
Product type
WMS-2 HF 12,7 (30X20)RL YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
1
Customs tariff number
39173200
Country of origin
DK
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part