??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086503 - UBAL 150 BN
Bill of material
PHOENIX CONTACT 1086503
Product number of the Manufacturer
1086503
Short Description
High-current terminal block
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 290 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², mounting type: NS 35/15, NS 35/7,5, color: brown
Manufacturer Type Description
UBAL 150 BN
Preview
Number of contact points per level
2
length
105.500 mm
International product number
4055626879420
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
1000 V
Rated current [In] for the power loss specification
290 A
Min. line cross section, rigid
35 mm^2
rated current
290 A
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
Power loss per pole, current-dependent [PlIp]
9.550 W
Width of spacing
30.500 mm
height at lowest possible mounting
105.5 mm
color
Brown
Assembly type
Top-hat rail TH35
net weight
0.15331 kg
Max. line cross section, rigid
150 mm^2
GTIN
4055626879420
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, nom. voltage: 1000 V, nominal current: 290 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², Rated cross section: 150 mm², cross section: 35 mm² - 150 mm², mounting type: NS 35/15, NS 35/7,5, color: brown
Product type
UBAL 150 BN
URI of the product
http://www.phoenixcontact.com/product/1086503
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
EE
Deeplink
Deeplink
预览
3D
2D
下载CAD模型