??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086475 - UBAL 95
Bill of material
PHOENIX CONTACT 1086475
Product number of the Manufacturer
1086475
Short Description
High-current terminal block
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 220 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 95 mm², cross section: 16 mm² - 95 mm², Rated cross section: 95 mm², cross section: 16 mm² - 95 mm², mounting type: NS 35/15, NS 35/7,5, color: gray
Manufacturer Type Description
UBAL 95
Preview
Number of contact points per level
2
Min. operating temperature
-5 °C
Max. operating temperature
80 °C
length
93.600 mm
International product number
4055626875682
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
220 A
Min. line cross section, rigid
16 mm^2
rated current
220 A
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
Power loss per pole, current-dependent [PlIp]
7.540 W
Width of spacing
25.100 mm
height at lowest possible mounting
93.6 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.02222 kg
Max. line cross section, rigid
95 mm^2
GTIN
4055626875682
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, nom. voltage: 1000 V, nominal current: 220 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 95 mm², cross section: 16 mm² - 95 mm², Rated cross section: 95 mm², cross section: 16 mm² - 95 mm², mounting type: NS 35/15, NS 35/7,5, color: gray
Product type
UBAL 95
URI of the product
http://www.phoenixcontact.com/product/1086475
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
EE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models