??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086474 - CEC UBAL 150
Bill of material
PHOENIX CONTACT 1086474
Product number of the Manufacturer
1086474
Short Description
Cover plate
Long Description
Cover plate, color: yellow
Manufacturer Type Description
CEC UBAL 150
Preview
International product number
4055626878478
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Combustibility class
V2
color
yellow
height
35.540 mm
net weight
0.004 kg
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626878478
Manufacturer product designation
Cover plate
Manufacturer product description
Cover plate, color: yellow
Product type
CEC UBAL 150
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
39269097
Country of origin
EE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models