??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086471 - UBAL 50 FE
Bill of material
PHOENIX CONTACT 1086471
Product number of the Manufacturer
1086471
Short Description
High-current terminal block
Long Description
High-current terminal block, nom. voltage: 1000 V, nominal current: 145 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 50 mm², cross section: 6 mm² - 50 mm², Rated cross section: 50 mm², cross section: 4 mm² - 50 mm², mounting type: NS 35/15, NS 35/7,5, color: yellow
Manufacturer Type Description
UBAL 50 FE
Preview
rated voltage
1000 V
Rated current [In] for the power loss specification
145 A
Min. line cross section, rigid
6 mm^2
rated current
145 A
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
Power loss per pole, current-dependent [PlIp]
4.730 W
Min. operating temperature
-5 °C
Max. operating temperature
80 °C
Width of spacing
19.200 mm
height at lowest possible mounting
51 mm
color
yellow
length
82.500 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
Max. line cross section, rigid
50 mm^2
GTIN
4055626878461
Manufacturer product designation
High-current terminal block
Manufacturer product description
High-current terminal block, Terminal block for aluminum and copper conductors (AL-CU), nom. voltage: 1000 V, nominal current: 145 A, connection method: Screw connection, Rated cross section: 50 mm², cross section: 6 mm² - 50 mm², Rated cross section: 50 mm², cross section: 4 mm² - 50 mm², mounting type: NS 35/15, NS 35/7,5, color: yellow
Product type
UBAL 50 FE
GLN of manufacturer
4063151
International product number
4055626878461
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
EE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models