??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086207 - NBC-M12MSD/ 8,57-937 CV
Bill of material
PHOENIX CONTACT 1086207
Product number of the Manufacturer
1086207
Short Description
Network cable
Long Description
Network cable, PROFINET, PE-X, black RAL 9005, shielded, cable length: 8.57 m
Manufacturer Type Description
NBC-M12MSD/ 8,57-937 CV
International product number
4055626878522
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
EAC-RoHS
Without halogens
No
screened
No
Material of the cable mantle
PE-X
Cable length can be configured
No
Color of coat
black RAL 9005
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
8.570 m
Category (capacity)
PROFINET
GTIN
4055626878522
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, PROFINET, PE-X, black RAL 9005, shielded, cable length: 8.57 m
Product type
NBC-M12MSD/ 8,57-937 CV
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Descarga de modelos CAD
No generation actions are associated with this part