??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086050 - NBC-MSD/25,2-944 SCO
Bill of material
PHOENIX CONTACT 1086050
Product number of the Manufacturer
1086050
Short Description
Network cable
Long Description
Network cable, 4-position, blue, shielded, Plug straight M12 SPEEDCON, on free cable end, cable length: 25.2 m, Customer version
Manufacturer Type Description
NBC-MSD/25,2-944 SCO
International product number
4055626877051
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Blue
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the electrical connection (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
25.200 m
GTIN
4055626877051
Manufacturer product designation
Network cable
Product type
NBC-MSD/25,2-944 SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat