??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086049 - NBC-MSD/ 1,9-944/MSD SCO
Bill of material
PHOENIX CONTACT 1086049
Product number of the Manufacturer
1086049
Short Description
Network cable
Long Description
Network cable, 4-position, blue, shielded, cable length: 1.9 m, Customer version
Manufacturer Type Description
NBC-MSD/ 1,9-944/MSD SCO
International product number
4055626877044
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
Application standards
not available
certificate/approval
not available
Pole number
4
Without halogens
No
screened
No
Cable length can be configured
No
Color of coat
Blue
Number of wires
4
suitable for cable guide chain
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
1.900 m
GTIN
4055626877044
Manufacturer product designation
Network cable
Product type
NBC-MSD/ 1,9-944/MSD SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part