??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Gühring
Description
1086 - DIN 376~ FIRE GEWINDEBOHRER K
Bill of material
1086 12.700
Item ID
Item Description
FIRE GEWINDEBOHRER K
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 376~
Thread Form Type
UNC
Thread Diameter Inch
Inch
Thread Diameter Fractional
Thread Pitch
mm
Threads per Inch
Thread Tolerance Class
2 B
Wrench Size
mm
Thread Length
mm
Usable Length
mm
Overall Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
N
Weight
kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
1
Coating
FIRE
Tool Style Code
1
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models