??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1085989 - NBC-MSD/11,0-93E/R4AC SCO
Bill of material
PHOENIX CONTACT 1085989
Product number of the Manufacturer
1085989
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5, 4-position, PUR, water blue RAL 5021, shielded, Plug straight M12 SPEEDCON / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 11 m
Manufacturer Type Description
NBC-MSD/11,0-93E/R4AC SCO
International product number
4055626876979
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
No
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
Color of coat
water blue RAL 5021
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
11 m
Category (capacity)
Ethernet
GTIN
4055626876979
Manufacturer product designation
Network cable
Product type
NBC-MSD/11,0-93E/R4AC SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
150
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part