??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1085975 - SAC-2P-M12MSB/40,0-910/M12FSB
Bill of material
PHOENIX CONTACT 1085975
Product number of the Manufacturer
1085975
Short Description
Bus system cable
Long Description
Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 40 m
Manufacturer Type Description
SAC-2P-M12MSB/40,0-910/M12FSB
Preview
International product number
4055626876924
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
7.800 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC-RoHS
Pole number
2
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
B-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
nominal voltage
48 V
Rated value of current
4 A
Color of coat
red lilac RAL 4001
min. permissible cable outside temperature, when moving
-30 °C
Number of wires
2
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
B - inverse
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
40 m
Category (capacity)
PROFIBUS
GTIN
4055626876924
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, PROFIBUS (12 Mbps), 2-position, PUR halogen-free, red lilac RAL 4001, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 40 m
Product type
SAC-2P-M12MSB/40,0-910/M12FSB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
40
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models