??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1085799 - EV-T2CCS-MF-M4X10-BIT-CTS
Bill of material
PHOENIX CONTACT 1085799
Product number of the Manufacturer
1085799
Short Description
Repair kit
Long Description
CHARX connect, Repair kit, Accessories, for replacement of the mating face frame of vehicle charging connectors, with DC contact holder with integrated front part of the DC contacts, with replaceable mating face frame, with 5x M4X10 rounded head screws with Torx security drive, with special bit for insulated screwdriver, HPC CCS type 2, IEC 62196-3-1, HPC-Line, housing: black, Replacement without draining the coolant
Manufacturer Type Description
EV-T2CCS-MF-M4X10-BIT-CTS
Preview
International product number
4055626875613
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
GTIN
4055626875613
Manufacturer product designation
Repair kit
Manufacturer product description
CHARX connect, Repair kit, Accessories, for replacement of the mating face frame of vehicle charging connectors, with DC contact holder with integrated front part of the DC contacts, with replaceable mating face frame, with 5x M4X10 rounded head screws with Torx security drive, with special bit for insulated screwdriver, HPC CCS type 2, IEC 62196-3-1, HPC-Line, housing: black, Replacement without draining the coolant
Product type
EV-T2CCS-MF-M4X10-BIT-CTS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作