??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1085484 - FL DIN-RAIL ADAPTER 40
Bill of material
PHOENIX CONTACT 1085484
Product number of the Manufacturer
1085484
Short Description
Mounting plate
Long Description
The FL DIN-RAIL ADAPTER 40 is designed to allow products 40 mm wide to be mounted flush to a standard 35 mm DIN rail, in any orientation.
Manufacturer Type Description
FL DIN-RAIL ADAPTER 40
Preview
International product number
4055626874104
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
34 mm
height
104.210 mm
depth
55.800 mm
Type of accessory
Mounting plate
GTIN
4055626874104
Manufacturer product designation
Mounting plate
Manufacturer product description
The FL DIN-RAIL ADAPTER 40 is designed to allow products 40 mm wide to be mounted flush to a standard 35 mm DIN rail, in any orientation.
Product type
FL DIN-RAIL ADAPTER 40
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
76169990
Country of origin
TW
Deeplink
Deeplink
Previews
3D
2D
Download CAD models