??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1084873-1
Bill of material
1084873-1
Part Number
1084873-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1084873-1
TE Internal Description
SCD,1250 2762 09,SMB
Alias #
1250-2762-09
Connector Product Type
Connector Assembly
RF Interface
SMB
RF Connector Style
Jack
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Brass
Body Material Finish
Plated
Body Plating Material
Gold
Body Shape
Circular
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
3.9 mm [ .155 in ]
Panel Mount Feature Type
Lockwasher and Nut
RF Connector Coupling Mechanism
Push-On
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Panel Attachment Style
Rear Mount
Product Length
11 mm [ .432 in ]
RF Connector Mated Outer Diameter
6.2 mm [ .243 in ] Approximate
Height Above PC Board
7 mm [ .277 in ]
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
6 GHz
Packaging Method
Bag
Dielectric Material
PTFE
Additional Features
Board Standoff, Pin Protection
PCB Leg Plating Material
Gold
Comment
Captured Center Contact
Grade
Commercial
Anteprime
3D
2D
Download modelli CAD