??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1084859-1
Bill of material
1084859-1
Part Number
1084859-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1084859-1
TE Internal Description
SCD,4522 5003 02,BMA
Alias #
4522-5003-02
RF Interface
OSP
RF Connector Style
Jack
Compatible with RF Cable Type
RG 405 Semi-Rigid
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Wire & Cable
Solder
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Epoxy
Detent
Without
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Panel Thickness
3.18 mm [ .125 in ] Recommended
Operating Temperature Range
-65 - 105 C [ -85 - 221 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Previews
3D
2D
Download CAD models