??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1084770000 - ZDT 2.5/2 V
Bill of material
Weidmueller 1084770000
Preview
Product number of the Manufacturer
1084770000
Manufacturer Type Description
ZDT 2.5/2 V
Short Description
Multi-tier modular terminal, Tension-clamp connection, 2.5 mm², 500 V, 24 A, Number of levels: 2, dark beige
Long Description
Terminal block with several levels for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. Space-saving design.
GTIN
4032248846993
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
24 A
Number of contact points per level
4
Number of levels
2
Rated current [In] for the power loss specification
24 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Connection type
spring-cage connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.014 kg
depth
51.712 mm
height
80.512 mm
width
5.1 mm
customs tariff number (TARIC)
85366990
URL
URL
Previews
3D
2D
Download CAD models