??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1083613 - D-PTV 2,5/4-TWIN-MT
Bill of material
PHOENIX CONTACT 1083613
Product number of the Manufacturer
1083613
Short Description
End cover
Long Description
End cover, length: 72.5 mm, width: 2.2 mm, height: 72.5 mm, color: gray
Manufacturer Type Description
D-PTV 2,5/4-TWIN-MT
Preview
International product number
4055626819501
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
30
color
Grey
height
72.83271 mm
net weight
0.003 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626819501
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 72.5 mm, width: 2.2 mm, height: 72.5 mm, color: gray
Product type
D-PTV 2,5/4-TWIN-MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models