??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1083250000 - SFX 30/60 MC NE GR
Bill of material
Weidmueller 1083250000
Preview
Product number of the Manufacturer
1083250000
Manufacturer Type Description
SFX 30/60 MC NE GR
Short Description
Cable coding system, 7 - 40 mm, 30 mm, Polyamide 66, grey
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248847389
Manufacturer Name
Weidmueller Group
max. cable diameter
40 mm
label space present
Yes
color
gray
material
Plastic
Combustibility class
V2
Max. diameter of conductors
500 mm
Min. diameter of conductors
16 mm
Min. cable diameter
7 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.005 kg
depth
1.2 mm
height
59.929 mm
width
29.929 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models