??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1083160000 - CC 30/60 O4MM MC NE GE
Bill of material
Weidmueller 1083160000
Preview
Product number of the Manufacturer
1083160000
Manufacturer Type Description
CC 30/60 O4MM MC NE GE
Short Description
Device marking, 60 mm, Polyamide 66, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248846795
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.003 kg
depth
1.2 mm
height
30 mm
width
60 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
CAD modeli indir