??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1083004 - SK 20-D VPE 100/1
Bill of material
PHOENIX CONTACT 1083004
Product number of the Manufacturer
1083004
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Screw connection, color: silver
Manufacturer Type Description
SK 20-D VPE 100/1
Preview
International product number
4055626817170
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Explosion tested design (EEx e)
No
Width of spacing
24 mm
height
19.15 mm
net weight
0.031 kg
Design of electrical connection
Screw connection
max. permissible cable diameter
20 mm
GTIN
4055626817170
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, for direct shield on conductive mounting plates, metal thickness 1 ... 2 mm
Product type
SK 20-D VPE 100/1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей