??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1082540000 - ESG 6.6/20 BHZ 5.00/04
Bill of material
Weidmueller 1082540000
Preview
Product number of the Manufacturer
1082540000
Manufacturer Type Description
ESG 6.6/20 BHZ 5.00/04
Short Description
Device marking, 20 mm, PA 66, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248845439
Manufacturer Name
Weidmueller Group
material
Polyamide (PA)
Combustibility class
V2
Without halogens
Yes
Mass
0.000 kg
depth
2.08 mm
height
6.6 mm
width
20 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models