??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1082411 - PTFIX 6X10/S-NS35 BK
Bill of material
PHOENIX CONTACT 1082411
Product number of the Manufacturer
1082411
Short Description
Distribution block
Long Description
Distribution block, Block with vertical alignment, nom. voltage: 800 V, nominal current: 57 A, number of connections: 6, connection method: Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
PTFIX 6X10/S-NS35 BK
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
58.100 mm
International product number
4055626812694
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
800 V
Rated current [In] for the power loss specification
57 A
Min. line cross section, rigid
0.500 mm^2
rated current
57 A
Number of contact points per level
6
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.820 W
Width of spacing
37 mm
height at lowest possible mounting
58.100 mm
color
Black
Assembly type
Top-hat rail TH35
net weight
0.029445 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4055626812694
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, Block with vertical alignment, nom. voltage: 800 V, nominal current: 57 A, number of connections: 6, connection method: Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
PTFIX 6X10/S-NS35 BK
URI of the product
http://www.phoenixcontact.com/product/1082411
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD