??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1082388 - PTFIX 6X10/S BU
Bill of material
PHOENIX CONTACT 1082388
Product number of the Manufacturer
1082388
Short Description
Distribution block
Long Description
Distribution block, bridged internally, nom. voltage: 450 V, nominal current: 57 A, connection method: Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue
Manufacturer Type Description
PTFIX 6X10/S BU
Preview
International product number
4055626813967
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
450 V
Rated current [In] for the power loss specification
57 A
Min. line cross section, rigid
0.500 mm^2
rated current
57 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
Power loss per pole, current-dependent [PlIp]
1.820 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
37 mm
height at lowest possible mounting
25.100 mm
color
Blue
length
24.500 mm
Assembly type
quick fastening
net weight
0.025 kg
Max. line cross section, flexible
10 mm^2
Max. line cross section, rigid
16 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4055626813967
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, bridged internally, nom. voltage: 450 V, nominal current: 57 A, connection method: Push-in connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: blue
Product type
PTFIX 6X10/S BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models