??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1081734 - EV-T2CCS-MF-M4X45
Bill of material
PHOENIX CONTACT 1081734
Product number of the Manufacturer
1081734
Short Description
Repair kit
Long Description
CHARX connect, Repair kit, Accessories, for replacement of the mating face frame of vehicle charging connectors, with replaceable mating face frame, with 5x M4X45 rounded head screws with Torx security drive, CCS type 2, IEC 62196-3, D-Line 1.1, C-Line, housing: black, The vehicle connector housing does not have to be opened in order to replace the mating face frame.
Manufacturer Type Description
EV-T2CCS-MF-M4X45
Preview
International product number
4055626811116
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626811116
Manufacturer product designation
Repair kit
Manufacturer product description
CHARX connect, Repair kit, Accessories, for replacement of the mating face frame of vehicle charging connectors, with replaceable mating face frame, with 5x M4X45 rounded head screws with Torx security drive, CCS type 2, IEC 62196-3, D-Line 1.1, C-Line, housing: black, The vehicle connector housing does not have to be opened in order to replace the mating face frame.
Product type
EV-T2CCS-MF-M4X45
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part