??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1081341 - EV-CC-AC1-M3-CBC-SER-HS-MSTB
Bill of material
PHOENIX CONTACT 1081341
Product number of the Manufacturer
1081341
Short Description
AC charging controller
Long Description
The EV-CC-AC1-M3-CBC-SER-HS-MSTB charging controller with housing for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. All charging functions, comprehensive configuration settings, and a locking control are already integrated.
Manufacturer Type Description
EV-CC-AC1-M3-CBC-SER-HS-MSTB
Preview
International product number
4055626809410
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
124 mm
height
128 mm
depth
67 mm
Emergency release at power failure
Yes
communication interface present
No
GTIN
4055626809410
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CBC-SER-HS-MSTB charging controller with housing for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. All charging functions, comprehensive configuration settings, and a locking control are already integrated.
Product type
EV-CC-AC1-M3-CBC-SER-HS-MSTB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models