??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1081335 - EV-CC-AC1-M3-CC-SER-HS-MSTB
Bill of material
PHOENIX CONTACT 1081335
Product number of the Manufacturer
1081335
Short Description
AC charging controller
Long Description
The EV-CC-AC1-M3-CBC-SER-HS-MSTB charging controller with housing for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. Optimized for charging stations with permanently mounted vehicle charging connector. All charging functions and comprehensive configuration settings are already integrated.
Manufacturer Type Description
EV-CC-AC1-M3-CC-SER-HS-MSTB
Preview
International product number
4055626807652
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
124 mm
height
128 mm
depth
67 mm
Energy consumption
1 W
Emergency release at power failure
No
communication interface present
No
GTIN
4055626807652
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CBC-SER-HS-MSTB charging controller with housing for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. Optimized for charging stations with permanently mounted vehicle charging connector. All charging functions and comprehensive configuration settings are already integrated.
Product type
EV-CC-AC1-M3-CC-SER-HS-MSTB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型