??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1081292 - NBC-MSD/13,8-939/R4AQ SCO RAIL
Bill of material
PHOENIX CONTACT 1081292
Product number of the Manufacturer
1081292
Short Description
Network cable
Long Description
Network cable, PROFINET CAT5 (100 Mbps), 4-position halogen-free, shielded, Plug straight M12 SPEEDCON / IP65, coding: D, on Plug straight RJ45 / IP67, cable length: 13.8 m, Product tested according to customer specification/rail application
Manufacturer Type Description
NBC-MSD/13,8-939/R4AQ SCO RAIL
Preview
International product number
4055626809915
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
6.600 mm
Application standards
IEC 61076-2-101
certificate/approval
EAC-RoHS
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Material of the cable mantle
PE-X
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
Black
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
85 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
13.800 m
Category (capacity)
PROFINET
Thickness of insulation
1 mm
GTIN
4055626809915
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, PROFINET CAT5 (100 Mbps), 4-position halogen-free, shielded, Plug straight M12 SPEEDCON / IP65, coding: D, on Plug straight RJ45 / IP67, cable length: 13.8 m, Product tested according to customer specification/rail application
Product type
NBC-MSD/13,8-939/R4AQ SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
8
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част