??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1081178 - SAC-6P-M12MS/ 4,0-970/M12FS
Bill of material
PHOENIX CONTACT 1081178
Product number of the Manufacturer
1081178
Short Description
Bus system cable
Long Description
Bus system cable, VARAN, 6-position, SANTOPRENE halogen-free/TPE halogen-free, black RAL 9005, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 4 m
Manufacturer Type Description
SAC-6P-M12MS/ 4,0-970/M12FS
Preview
International product number
4055626809113
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
diameter
7.800 mm
Application standards
not available
Min. operating temperature
-25 °C
Max. operating temperature
90 °C
certificate/approval
EAC-RoHS
Pole number
6
Degree of protection (IP), mounted
IP65
Without halogens
No
material
TPU, hardly inflammable, self-extinguishing
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
No
Areas of application for signal and data transmission
Bus system
Material of the cable mantle
SANTOPRENE halogen-free
Cable length can be configured
No
nominal voltage
30 V
Rated value of current
2 A
Color of coat
black RAL 9005
Number of wires
6
suitable for cable guide chain
Yes
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
not relevant
Conductor cross-section, max.
0.250 mm^2
Conductor cross section (AWG), max.
24
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
4 m
Category (capacity)
VARAN
GTIN
4055626809113
Manufacturer product designation
Bus system cable
Manufacturer product description
Bus system cable, VARAN, 6-position, SANTOPRENE halogen-free/TPE halogen-free, black RAL 9005, shielded, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 4 m
Product type
SAC-6P-M12MS/ 4,0-970/M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。