??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1081053 - FBST 50-PLC GY
Bill of material
PHOENIX CONTACT 1081053
Product number of the Manufacturer
1081053
Short Description
Plug-in bridge
Long Description
Plug-in bridge, color: gray
Manufacturer Type Description
FBST 50-PLC GY
Preview
International product number
4055626807911
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
net weight
0.002 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4055626807911
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, color: gray
Product type
FBST 50-PLC GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)