??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1080731 - NBC-5,0-94F/M12FSX
Bill of material
PHOENIX CONTACT 1080731
Product number of the Manufacturer
1080731
Short Description
Network cable
Long Description
Network cable, Ethernet CAT6A (10 Gbps) CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12 / IP67, coding: X, cable length: 5 m
Manufacturer Type Description
NBC-5,0-94F/M12FSX
Preview
International product number
4055626806358
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
IEC 61076-2-109
certificate/approval
cULus Recognized
Pole number
8
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
not relevant
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
not relevant
nominal voltage
48 V
Rated value of current
0.500 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
X-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
Ethernet
Thickness of insulation
0.650 mm
GTIN
4055626806358
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT6A (10 Gbps) CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), free cable end, on Socket straight M12 / IP67, coding: X, cable length: 5 m
Product type
NBC-5,0-94F/M12FSX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD