??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1080717 - NBC-M12MRX/2,0-94F
Bill of material
PHOENIX CONTACT 1080717
Product number of the Manufacturer
1080717
Short Description
Network cable
Long Description
Network cable, Ethernet CAT6A (10 Gbps) CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug angled M12 / IP67, coding: X, on free cable end, cable length: 2 m
Manufacturer Type Description
NBC-M12MRX/2,0-94F
Preview
International product number
4055626805627
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
IEC 61076-2-109
certificate/approval
cULus Recognized
Pole number
8
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
X-coded
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
0.500 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
X - data
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
Ethernet
Thickness of insulation
0.650 mm
GTIN
4055626805627
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT6A (10 Gbps) CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug angled M12 / IP67, coding: X, on free cable end, cable length: 2 m
Product type
NBC-M12MRX/2,0-94F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part